Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
RWM Casters
Casters
Kingpin Casters (150 to 3,000 lbs. Capacity)
52 Series Caster - Medium Heavy Duty Csters
RWM Casters
Casters
Kingpin Casters (150 to 3,000 lbs. Capacity)
52 Series Caster - Medium Heavy Duty Csters
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
52-CIR-0520-S
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Caster Type Selection
CT
Finish
FIN
Wheel Diameter
WD [INCH]
Wheel Width
WW [INCH]
Axle Dimension
AD [INCH]
Bearing Selection
BRNG
Wheel Type Selection
WT
Capacity
CAP [lbs.]
Top Plate Selection
TPO
Overall Height
OH [INCH]
Swivel Lead
SL [INCH]
Approx. Weight
WGHT [lbs.]
Swivel Lock Selection
SLO
Wheel Brake Selection
WB
Grease Options
GS
Rigid Info
NOTE
1
2
3
4
52-FSR-0415-S
Swivel Caster
ZPT - Type I Zinc Plate
4
1 1/2
1/2
Straight Roller Bearing
Forged Steel
1400
Standard Top Plate
5 3/4
1 13/32
8.8
w/o Swivel Lock
N/A
w/ Standard Lubrication
Rigid Info
52-CIR-0520-S
Swivel Caster
ZPT - Type I Zinc Plate
5
2
1/2
Straight Roller Bearing
Cast Iron
1000
Standard Top Plate
7 1/4
1 13/16
9.6
w/o Swivel Lock
w/o Wheel Brake
w/ Standard Lubrication
Rigid Info
52-CIR-0620-S
Swivel Caster
ZPT - Type I Zinc Plate
6
2
1/2
Straight Roller Bearing
Cast Iron
1200
Standard Top Plate
7 3/4
1 13/16
11.2
w/o Swivel Lock
w/o Wheel Brake
w/ Standard Lubrication
Rigid Info
52-CIR-0820-S
Swivel Caster
ZPT - Type I Zinc Plate
8
2
1/2
Straight Roller Bearing
Cast Iron
1400
Standard Top Plate
9 3/4
2 1/4
15.3
w/o Swivel Lock
w/o Wheel Brake
w/ Standard Lubrication
Rigid Info
Visa komprimerad display (4 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
RWM Casters
- 52 Series Caster
Shorttext
Medium Heavy Duty Csters
Sista förändringen
13.06.2017 11:09:50
Nyckelord
Casters